IESNA:LM-63-2002
[TEST]P1380075
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-830-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22851.9
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3408.1 3566.3 3785.7 3806.1 3826.5 3780.6 3622.4 3408.1 3387.7 3561.2 3801.0 4142.8 4617.3 5153.0 5729.5 6250.0 6693.8 7102.0 
7602.0 8091.8 8551.0 8678.5 8260.1 7530.6 5913.2 3168.3 1989.8 1454.1 1081.6 790.8 556.1 418.4 306.1 163.3 51.0 10.2 0.0 
3408.1 3622.4 3785.7 3846.9 3862.2 3821.4 3658.1 3428.5 3408.1 3581.6 3841.8 4137.7 4642.8 5142.8 5719.3 6295.9 6775.5 7158.1 
7663.2 8153.0 8607.1 8749.9 8382.6 7551.0 5806.1 3178.5 2066.3 1474.5 1091.8 795.9 566.3 423.5 321.4 183.7 51.0 10.2 0.0 
3408.1 3622.4 3795.9 3872.4 3862.2 3836.7 3719.4 3530.6 3438.7 3581.6 3795.9 4096.9 4551.0 5030.6 5683.6 6403.0 6877.5 7147.9 
7637.7 8137.7 8637.7 8959.1 8831.6 8076.5 6658.1 3882.6 2464.3 1811.2 1331.6 923.5 658.2 484.7 352.0 234.7 56.1 10.2 0.0 
3408.1 3596.9 3770.4 3872.4 3903.0 3918.3 3841.8 3688.7 3556.1 3596.9 3760.2 3989.8 4326.5 4816.3 5316.3 5811.2 6341.8 6821.4 
7326.5 7852.0 8459.1 9025.4 9168.3 8760.1 7816.3 5321.4 3102.0 2275.5 1714.3 1260.2 872.4 617.3 387.8 234.7 71.4 10.2 0.0 
3408.1 3586.7 3785.7 3903.0 3969.4 4010.2 4005.1 3913.2 3816.3 3760.2 3816.3 3974.5 4224.5 4566.3 4989.8 5464.2 5908.1 6448.9 
6954.0 7494.8 8147.9 8887.7 9576.5 9729.5 9178.5 7602.0 4602.0 2637.7 1923.5 1515.3 1020.4 693.9 464.3 270.4 107.1 15.3 0.0 
3408.1 3581.6 3765.3 3908.1 4020.4 4107.1 4153.0 4163.2 4127.5 4096.9 4117.3 4178.5 4316.3 4540.8 4852.0 5260.2 5734.6 6255.1 
6780.6 7352.0 7994.8 8704.0 9596.9 10596.9 10994.8 10607.1 8428.5 4943.8 2316.3 1377.5 959.2 627.5 403.1 239.8 107.1 20.4 0.0 
3408.1 3545.9 3714.3 3882.6 4035.7 4178.5 4290.8 4403.0 4474.5 4545.9 4586.7 4698.9 4852.0 4994.9 5224.4 5520.4 5913.2 6408.1 
7056.1 7729.5 8387.7 8989.7 9617.3 10698.9 12423.4 13903.0 13994.8 11265.2 7178.5 3372.4 1285.7 724.5 408.2 214.3 107.1 30.6 
0.0 
3408.1 3505.1 3663.2 3826.5 4015.3 4188.7 4367.3 4551.0 4760.2 4984.7 5239.8 5438.7 5602.0 5775.5 5974.4 6306.1 6846.9 
7408.1 8066.3 8841.8 9571.4 10270.3 10948.9 11739.7 12964.2 14790.7 17219.3 17249.9 14928.5 10755.0 6724.4 3142.8 882.6 
392.9 132.7 40.8 0.0 
3408.1 3489.8 3602.0 3750.0 3892.8 4112.2 4280.6 4530.6 4816.3 5112.2 5489.8 5852.0 6234.6 6673.4 7183.6 7836.7 8535.6 
9438.7 10295.8 11122.4 11923.4 12612.1 13214.2 13800.9 14530.5 15596.8 17285.6 18505.0 17872.3 15520.3 11142.8 3979.6 959.2 
413.3 137.8 45.9 0.0 
3408.1 3464.3 3556.1 3678.5 3841.8 4020.4 4214.3 4443.8 4683.6 5000.0 5352.0 5709.1 6117.3 6525.5 7061.2 7658.1 8428.5 
9362.2 10306.0 11260.1 12234.6 13076.4 13836.6 14576.4 15469.3 16627.4 18311.1 19494.7 18362.1 16392.7 11045.8 3591.8 841.8 
387.8 137.8 51.0 0.0 
3408.1 3449.0 3535.7 3642.8 3770.4 3913.2 4066.3 4270.4 4469.4 4724.5 5010.2 5306.1 5586.7 5938.7 6352.0 6852.0 7454.0 8193.8 
8892.8 9653.0 10377.5 11076.4 11714.2 12346.8 13107.0 14234.6 15647.8 16249.9 14744.8 13265.2 9265.2 2923.4 755.1 336.7 
117.3 51.0 0.0 
3408.1 3438.7 3505.1 3571.4 3683.6 3770.4 3892.8 4035.7 4214.3 4387.7 4566.3 4760.2 4964.2 5132.6 5387.7 5637.7 6025.5 6448.9 
6933.6 7438.7 7836.7 8311.2 8811.2 9311.2 10076.5 11066.2 12474.4 12744.8 11091.7 9846.9 7096.9 2632.6 632.6 275.5 
102.0 45.9 0.0 
3408.1 3403.0 3449.0 3494.9 3561.2 3637.7 3693.8 3760.2 3816.3 3867.3 3918.3 3923.4 3872.4 3795.9 3688.7 3596.9 3540.8 3535.7 3607.1 
3780.6 4020.4 4260.2 4510.2 4826.5 5280.6 6035.7 6755.0 6035.7 4311.2 3704.1 2775.5 1158.2 408.2 199.0 86.7 45.9 0.0 
3408.1 3367.3 3336.7 3326.5 3311.2 3270.4 3188.8 3066.3 2928.5 2750.0 2586.7 2423.5 2290.8 2193.9 2096.9 2056.1 2005.1 1984.7 1984.7 
1994.9 2025.5 2005.1 1923.5 1785.7 1586.7 1326.5 1086.7 903.1 760.2 637.8 515.3 382.7 280.6 183.7 86.7 35.7 0.0 
3408.1 3306.1 3229.6 3137.7 3040.8 2918.3 2775.5 2642.8 2515.3 2423.5 2352.0 2295.9 2244.9 2183.7 2142.8 2091.8 2056.1 2020.4 1969.4 
1897.9 1806.1 1693.9 1540.8 1408.2 1270.4 1142.8 1020.4 892.9 770.4 658.2 540.8 408.2 275.5 183.7 91.8 30.6 0.0 
3408.1 3275.5 3132.6 3000.0 2846.9 2729.6 2637.7 2561.2 2510.2 2454.1 2413.2 2367.3 2316.3 2260.2 2209.2 2153.0 2107.1 2056.1 1989.8 
1892.8 1785.7 1668.4 1561.2 1484.7 1408.2 1301.0 1163.3 1010.2 882.6 739.8 596.9 449.0 316.3 193.9 91.8 25.5 0.0 
3408.1 3229.6 3045.9 2892.8 2755.1 2678.6 2637.7 2607.1 2607.1 2576.5 2535.7 2474.5 2403.0 2336.7 2244.9 2183.7 2112.2 2045.9 1959.2 
1882.6 1821.4 1760.2 1683.7 1637.7 1540.8 1423.5 1280.6 1142.8 1000.0 846.9 658.2 535.7 403.1 265.3 122.4 25.5 0.0 
3408.1 3188.8 2979.6 2801.0 2714.3 2683.7 2688.8 2714.3 2699.0 2663.2 2607.1 2515.3 2433.7 2336.7 2255.1 2153.0 2056.1 1964.3 1913.3 
1862.2 1785.7 1724.5 1673.5 1596.9 1474.5 1418.4 1341.8 1260.2 1127.5 923.5 801.0 648.0 515.3 341.8 183.7 30.6 0.0 
3408.1 3168.3 2928.5 2770.4 2704.1 2709.2 2744.9 2770.4 2780.6 2750.0 2642.8 2525.5 2403.0 2280.6 2173.5 2071.4 1994.9 1964.3 1903.0 
1826.5 1724.5 1637.7 1576.5 1479.6 1438.8 1377.5 1306.1 1234.7 1066.3 943.9 836.7 724.5 571.4 403.1 214.3 20.4 0.0 
3408.1 3153.0 2897.9 2760.2 2709.2 2750.0 2785.7 2841.8 2836.7 2775.5 2647.9 2505.1 2331.6 2173.5 2056.1 1994.9 2005.1 1979.6 1867.3 
1719.4 1602.0 1545.9 1464.3 1403.1 1357.1 1306.1 1234.7 1122.4 974.5 877.5 775.5 678.6 525.5 392.9 193.9 15.3 0.0 
3408.1 3147.9 2872.4 2734.7 2714.3 2744.9 2811.2 2857.1 2852.0 2790.8 2637.7 2433.7 2229.6 2071.4 1959.2 1913.3 1959.2 1892.8 1739.8 
1612.2 1500.0 1484.7 1382.6 1346.9 1311.2 1255.1 1178.6 1051.0 933.7 841.8 739.8 704.1 500.0 326.5 168.4 10.2 0.0 
3408.1 3147.9 2872.4 2719.4 2714.3 2734.7 2795.9 2846.9 2862.2 2795.9 2637.7 2413.2 2219.4 2066.3 1949.0 1913.3 1954.1 1872.4 1734.7 
1596.9 1484.7 1469.4 1372.4 1336.7 1285.7 1239.8 1173.5 1040.8 928.6 826.5 714.3 632.6 433.7 311.2 163.3 10.2 0.0 
